BURNDY
Image of CT18075M CT18075M, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural
Image of CT18075M CT18075M, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural

CT18075M, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural

Brand:

Burndy

Catalog ID:

CT18075M

Natural Nylon 6/6 Cable Tie, 0.75" Max. Bundle Dia, 18 Lbs, 4" Long, 0.10" Wide.

Standard Cable Tie

Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT1, MK7 Tool

Product details

General

Application

For General Purpose

Catalog Number

CT18075M

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Mini

UPC

781810331439

Dimensions

Dimension - Bundle Diameter Max inch

0.75

Dimension - L Length Overall mm

104 mm

Dimension - Length Overall inch

4.1 in

Dimension - Width inch

0.1 in

Dimension - Width mm

2.5 mm

Certifications And Compliance

Buy American Compliant

Yes

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-4-9

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10000

Minimum Pack Quantity

1000