BURNDY
Image of CT18075M0UG CT18075M0UG, Cable Tie, .75" Max Bundle, 18 Lb Tensile, UV Black, Universal Grade
Image of CT18075M0UG CT18075M0UG, Cable Tie, .75" Max Bundle, 18 Lb Tensile, UV Black, Universal Grade

CT18075M0UG, Cable Tie, .75" Max Bundle, 18 Lb Tensile, UV Black, Universal Grade

Brand:

Burndy

Catalog ID:

CT18075M0UG

Product details

General

Catalog Number

CT18075M0UG

Color

Black

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18 lb

Trade Name

UNIRAP™

UPC

781810499085

Dimensions

Dimension - Bundle Diameter Max inch

0.75

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4 in

Dimension - Width inch

0.1 in

Dimension - Width mm

2.5 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

35000

Minimum Pack Quantity

1000