BURNDY
Image of CT18100SSBM0 CT18100SSBM0, Nylon Cable Tie, 18 lb Tensile Strength, Stainless Steel Barb, 4.02" Long, Black
Image of CT18100SSBM0 CT18100SSBM0, Nylon Cable Tie, 18 lb Tensile Strength, Stainless Steel Barb, 4.02" Long, Black

CT18100SSBM0, Nylon Cable Tie, 18 lb Tensile Strength, Stainless Steel Barb, 4.02" Long, Black

Brand:

Burndy

Catalog ID:

CT18100SSBM0

Nylon 6/6 Standard, Self-locking stainless steel barb,Maximum strength and adjustability for versatility

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT18100SSBM0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18 lb

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565100

Dimensions

Dimension - Bundle Diameter Max inch

0.91

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4.02 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

3000

Minimum Pack Quantity

1000