BURNDY
Image of CT18200SSBM CT18200SSBM, Nylon Cable Tie, 18 lb Tensile Strength, Stainless Steel Barb, 7.91" Long, Natural
Image of CT18200SSBM CT18200SSBM, Nylon Cable Tie, 18 lb Tensile Strength, Stainless Steel Barb, 7.91" Long, Natural

CT18200SSBM, Nylon Cable Tie, 18 lb Tensile Strength, Stainless Steel Barb, 7.91" Long, Natural

Brand:

Burndy

Catalog ID:

CT18200SSBM

Nylon 6/6 Standard, Self-locking stainless steel barb,Maximum strength and adjustability for versatility

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT18200SSBM

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18 lb

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565117

Dimensions

Dimension - Bundle Diameter Max inch

2.01

Dimension - L Length Overall mm

201 mm

Dimension - Length Overall inch

7.91 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

3000

Minimum Pack Quantity

1000