BURNDY
Image of CT250600RQ CT250600RQ, Cable Tie, 6" Max Bundle, 250 Lb Tensile, Natural, Releasable
Image of CT250600RQ CT250600RQ, Cable Tie, 6" Max Bundle, 250 Lb Tensile, Natural, Releasable

CT250600RQ, Cable Tie, 6" Max Bundle, 250 Lb Tensile, Natural, Releasable

Brand:

Burndy

Catalog ID:

CT250600RQ

Nylon cable ties, Tensile strength-250 Lbs, Color- Natural, 22.00"L, 0.50"W, 06.00" Bundle Dia.

Releaseable

Product details

General

Catalog Number

CT250600RQ

Color

Natural

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

250

Trade Name

UNIRAP™

UPC

781810334843

Dimensions

Dimension - Bundle Diameter Max inch

6

Dimension - L Length Overall mm

559 mm

Dimension - Length Overall inch

22 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1500

Minimum Pack Quantity

25

Packaging Type

Bag