BURNDY
Image of CT30125CUG CT30125CUG, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural, Universal Grade
Image of CT30125CUG CT30125CUG, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural, Universal Grade

CT30125CUG, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural, Universal Grade

Brand:

Burndy

Catalog ID:

CT30125CUG

Nylon cable ties, Tensile strength-250 Lbs, Color- Natural, 05.90"L, 0.13"W, 01.25" Bundle Dia.

Standard Cable Tie

Product details

General

Catalog Number

CT30125CUG

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

30

Tool Type

Intermediate

Trade Name

UNIRAP™

UPC

781810469057

Dimensions

Dimension - Bundle Diameter Max inch

1.25

Dimension - L Length Overall mm

150 mm

Dimension - Length Overall inch

5.90 in

Dimension - Width inch

0.13 in

Dimension - Width mm

3.3 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

40000

Minimum Pack Quantity

100