BURNDY
Image of CT30125MUG CT30125MUG, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural, Universal Grade
Image of CT30125MUG CT30125MUG, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural, Universal Grade

CT30125MUG, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural, Universal Grade

Brand:

Burndy

Catalog ID:

CT30125MUG

Product details

General

Catalog Number

CT30125MUG

Color

Natural

Material

NYLON 6/6

Trade Name

UNIRAP™

UPC

781810499108

Dimensions

Dimension - Bundle Diameter Max inch

1.25

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6.00 in

Dimension - Width inch

0.14 in

Dimension - Width mm

4 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

18000

Minimum Pack Quantity

1000