BURNDY
Image of CT40200CUG CT40200CUG, Cable Tie, 2" Max Bundle, 40 Lb Tensile, Natural, Universal Grade
Image of CT40200CUG CT40200CUG, Cable Tie, 2" Max Bundle, 40 Lb Tensile, Natural, Universal Grade

CT40200CUG, Cable Tie, 2" Max Bundle, 40 Lb Tensile, Natural, Universal Grade

Brand:

Burndy

Catalog ID:

CT40200CUG

Product details

General

Catalog Number

CT40200CUG

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

40

Tool Type

Intermediate

Trade Name

UNIRAP™

UPC

781810469064

Dimensions

Dimension - Bundle Diameter Max inch

2

Dimension - L Length Overall mm

201 mm

Dimension - Length Overall inch

7.90 in

Dimension - Width inch

0.15 in

Dimension - Width mm

3.8 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

13000

Minimum Pack Quantity

100