BURNDY
Image of CT40300M CT40300M, Cable Tie, 3.37" Max Bundle, 40 Lb Tensile, Natural
Image of CT40300M CT40300M, Cable Tie, 3.37" Max Bundle, 40 Lb Tensile, Natural

CT40300M, Cable Tie, 3.37" Max Bundle, 40 Lb Tensile, Natural

Brand:

Burndy

Catalog ID:

CT40300M

Product details

General

Catalog Number

CT40300M

Color

Natural

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

40

Trade Name

UNIRAP™

UPC

781810332153

Dimensions

Dimension - Bundle Diameter Max inch

3.37 in

Dimension - L Length Overall mm

278 mm

Dimension - Length Overall inch

10.96 in

Dimension - Width inch

0.14 in

Dimension - Width mm

4 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5000

Minimum Pack Quantity

1000

Packaging Type

Bag