BURNDY
Image of CT40400SSBC CT40400SSBC, Nylon Cable Tie, 40 lb Tensile Strength, Stainless Steel Barb, 14.49" Long, Natural
Image of CT40400SSBC CT40400SSBC, Nylon Cable Tie, 40 lb Tensile Strength, Stainless Steel Barb, 14.49" Long, Natural

CT40400SSBC, Nylon Cable Tie, 40 lb Tensile Strength, Stainless Steel Barb, 14.49" Long, Natural

Brand:

Burndy

Catalog ID:

CT40400SSBC

Nylon 6/6 Standard, Self-locking stainless steel barb, Maximum strength and adjustability for versatility, Chemically resistant to solvents,oils,grease, and diluted acids, Rounded edges and bent tail for easy installation, Safe for air handling spaces, For use with self-locking stainless steel barb, RoHS Compatible, Width: 0.14 IN , Length: 14.49 IN, Bundle Diameter: 4.09 IN max, Material: Nylon 6/6, Color: Natural, Tensile Strength: 40 lbs

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT40400SSBC

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

40 lb

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564561

Dimensions

Dimension - Bundle Diameter Max inch

4.09

Dimension - L Length Overall mm

368 mm

Dimension - Length Overall inch

14.49 in

Dimension - Width inch

0.14 in

Dimension - Width mm

3 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

8000

Minimum Pack Quantity

100