BURNDY
Image of CT50175C8 CT50175C8, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Gray
Image of CT50175C8 CT50175C8, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Gray

CT50175C8, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Gray

Brand:

Burndy

Catalog ID:

CT50175C8

Product details

General

Catalog Number

CT50175C8

Color

Gray

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Tool Type

Standard

Trade Name

UNIRAP™

UPC

781810332528

Dimensions

Dimension - Bundle Diameter Max inch

1.875

Dimension - L Length Overall mm

192 mm

Dimension - Length Overall inch

7.56 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Military Spec Number

MS3367-1-8

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bag