BURNDY
Image of CT50175M02 CT50175M02, Cable Tie, 1.87" Max Bundle, 50 Lb Tensile, UV Red
Image of CT50175M02 CT50175M02, Cable Tie, 1.87" Max Bundle, 50 Lb Tensile, UV Red

CT50175M02, Cable Tie, 1.87" Max Bundle, 50 Lb Tensile, UV Red

Brand:

Burndy

Catalog ID:

CT50175M02

Product details

General

Catalog Number

CT50175M02

Color

Red

Material

NYLON 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Trade Name

UNIRAP™

UPC

781810338056

Dimensions

Dimension - Bundle Diameter Max inch

1.875

Dimension - L Length Overall mm

192 mm

Dimension - Length Overall inch

7.56 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - UV Rated

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-1-2

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10000

Minimum Pack Quantity

1000

Packaging Type

Bag