BURNDY
Image of CT50175M0UG CT50175M0UG, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, UV Black, Universal Grade
Image of CT50175M0UG CT50175M0UG, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, UV Black, Universal Grade

CT50175M0UG, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, UV Black, Universal Grade

Brand:

Burndy

Catalog ID:

CT50175M0UG

Nylon cable ties, Tensile strength-50 Lbs, Color- UV Black, 07.83"L, 0.18"W, 01.75" Bundle Dia.

Standard Cable Tie

Product details

General

Catalog Number

CT50175M0UG

Color

Black

Material

NYLON 6/6

Tool Type

Standard

Trade Name

UNIRAP™

UPC

781810469132

Dimensions

Dimension - Bundle Diameter Max inch

1.75

Dimension - L Length Overall mm

199 mm

Dimension - Length Overall inch

7.83 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

11000

Minimum Pack Quantity

1000