BURNDY
Image of CT50175MH10C0 CT50175MH10C0, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, UV Black, Screw Mount
Image of CT50175MH10C0 CT50175MH10C0, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, UV Black, Screw Mount

CT50175MH10C0, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, UV Black, Screw Mount

Brand:

Burndy

Catalog ID:

CT50175MH10C0

UV Black Nylon 6/6 Mounting Hole Cable Tie, # 10 Stud, 1.75" Max. Bundle Dia, 50 Lbs, 8.50" Long, 0.18" Wide.

Mounting Hole

Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Stud Size: #10 (M5), Installation Tool: MK7 Tool

Product details

General

Application

For Screw Mount

Catalog Number

CT50175MH10C0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Mounting Method

Screw

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Standard

UPC

781810335260

Dimensions

Dimension - Bundle Diameter Max inch

1.75 in

Dimension - L Length Overall mm

203 mm

Dimension - Length Overall inch

8.00 in

Dimension - Screw Size inch

#10

Dimension - Width inch

0.17 in

Dimension - Width mm

4 mm

Certifications And Compliance

Buy American Compliant

Yes

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5000

Minimum Pack Quantity

100