BURNDY
Image of CT50250SSBC0 CT50250SSBC0, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 9.84" Long, Black
Image of CT50250SSBC0 CT50250SSBC0, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 9.84" Long, Black

CT50250SSBC0, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 9.84" Long, Black

Brand:

Burndy

Catalog ID:

CT50250SSBC0

Nylon Stainless Steel BARB Cable Ties, 9.84 IN L, .19 IN W, Tensile Strength: 50 Lbs,Color:Black.

Stainless Steel Barb Tie

Features: Cable Ties for General Use Available in Black, Material-nylon 6/6

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT50250SSBC0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564646

Dimensions

Dimension - Bundle Diameter Max inch

2.56

Dimension - L Length Overall mm

250 mm

Dimension - Length Overall inch

9.84 in

Dimension - Width inch

0.19 in

Dimension - Width mm

5 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

6000

Minimum Pack Quantity

100