BURNDY
Image of CT50300MUG CT50300MUG, Cable Tie, 3" Max Bundle, 50 Lb Tensile, Natural, Universal Grade
Image of CT50300MUG CT50300MUG, Cable Tie, 3" Max Bundle, 50 Lb Tensile, Natural, Universal Grade

CT50300MUG, Cable Tie, 3" Max Bundle, 50 Lb Tensile, Natural, Universal Grade

Brand:

Burndy

Catalog ID:

CT50300MUG

Product details

General

Catalog Number

CT50300MUG

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50 Lb

Rating - Minimum Tensile Strength N

50

Tool Type

Standard

Trade Name

UNIRAP™

UPC

781810469095

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

288 mm

Dimension - Length Overall inch

11.34 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5000

Minimum Pack Quantity

1000