BURNDY
Image of CT50400SSBC CT50400SSBC, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 3.94" Bundle, Natural
Image of CT50400SSBC CT50400SSBC, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 3.94" Bundle, Natural

CT50400SSBC, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 3.94" Bundle, Natural

Brand:

Burndy

Catalog ID:

CT50400SSBC

Nylon 6/6 Standard, Self-locking stainless steel barb, Maximum strength and adjustability for versatility, Chemically resistant to solvents,oils,grease,and diluted acids, Rounded edges and bent tail for easy installation, Safe for air handling spaces

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT50400SSBC

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50 Lb

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564684

Dimensions

Dimension - Bundle Diameter Max inch

3.94

Dimension - L Length Overall mm

364 mm

Dimension - Length Overall inch

14.33 in

Dimension - Width inch

0.19 in

Dimension - Width mm

5 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5000

Minimum Pack Quantity

100