BURNDY
Image of CTB075AA4C CTB075AA4C, Cable Tie Mounting Base, Acrylic Adhesive
Image of CTB075AA4C CTB075AA4C, Cable Tie Mounting Base, Acrylic Adhesive

CTB075AA4C, Cable Tie Mounting Base, Acrylic Adhesive

Brand:

Burndy

Catalog ID:

CTB075AA4C

Nylon Cable tie mounting bases, Color:Natural, 0.74" L, 0.74" W, Max Tie Slot Width: 0.20", Tensile Strength: 11 Lbs.

Product details

General

Catalog Number

CTB075AA4C

Color

Natural

Material

NYLON 6/6

Mounting Method

Acrylic adhesive or #4 screw

Operating Temperature Celcius Max

70 °C

Operating Temperature Celcius Min

0 °C

Trade Name

UNIRAP™

Type

Cable Tie Bases

UPC

781810335765

Dimensions

Dimension - B Length inch

0.74 in

Dimension - Width inch

0.74 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Packaging Type

Bag