BURNDY
Image of CTB075RA4C CTB075RA4C, Cable Tie Mounting Base, Rubber Adhesive, Natural
Image of CTB075RA4C CTB075RA4C, Cable Tie Mounting Base, Rubber Adhesive, Natural

CTB075RA4C, Cable Tie Mounting Base, Rubber Adhesive, Natural

Brand:

Burndy

Catalog ID:

CTB075RA4C

Rubber Adhesive Cable Tie Mounting Base,0.14" Max. Tie Slot Width.

Features: Rubber Adhesive mounting

Product details

General

Application

For used in conjunction with cable ties to stabilize and secure wire bundles

Catalog Number

CTB075RA4C

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Mounting Method

Rubber adhesive or #4 screw

Operating Temperature Celcius Max

70 °C

Operating Temperature Celcius Min

0 °C

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Cable Tie Bases

UPC

781810335802

Dimensions

Dimension - B Length inch

0.74 in

Dimension - Width inch

0.74 in

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Resources and downloads