BURNDY
Image of CTB125RA2C CTB125RA2C, Cable Tie Mounting Base, Rubber Adhesive, Natural
Image of CTB125RA2C CTB125RA2C, Cable Tie Mounting Base, Rubber Adhesive, Natural

CTB125RA2C, Cable Tie Mounting Base, Rubber Adhesive, Natural

Brand:

Burndy

Catalog ID:

CTB125RA2C

Product details

General

Catalog Number

CTB125RA2C

Color

Natural

Material

NYLON 6/6

Mounting Method

Rubber adhesive or #6 screw

UPC

781810336052

Dimensions

Dimension - B Length inch

1 in

Dimension - Height inch

0.21 in

Dimension - Height mm

5 mm

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.125 in

Dimension - Width inch

1.125 in

Dimension - Width mm

29 mm

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Resources and downloads