BURNDY
Image of CTSS100400FC304C CTSS100400FC304C, 304 Stainless Steel Cable Tie, 160 lb Tensile, Fully Coated, 4.02" Bundle
Image of CTSS100400FC304C CTSS100400FC304C, 304 Stainless Steel Cable Tie, 160 lb Tensile, Fully Coated, 4.02" Bundle

CTSS100400FC304C, 304 Stainless Steel Cable Tie, 160 lb Tensile, Fully Coated, 4.02" Bundle

Brand:

Burndy

Catalog ID:

CTSS100400FC304C

Product details

General

Catalog Number

CTSS100400FC304C

Connector Type

FULLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Rating - Minimum Tensile Strength lbs

160

Trade Name

UNIRAP™

UPC

781810646991

Dimensions

Dimension - Bundle Diameter Max inch

4.02

Dimension - L Length Overall mm

400 mm

Dimension - Length Overall inch

15.75 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4000

Minimum Pack Quantity

100