BURNDY
Image of CTSS250600PC304L CTSS250600PC304L, 304 Stainless Steel Cable Tie, 250 Lb Tensile, 23.62" Long, Partially Coated
Image of CTSS250600PC304L CTSS250600PC304L, 304 Stainless Steel Cable Tie, 250 Lb Tensile, 23.62" Long, Partially Coated

CTSS250600PC304L, 304 Stainless Steel Cable Tie, 250 Lb Tensile, 23.62" Long, Partially Coated

Brand:

Burndy

Catalog ID:

CTSS250600PC304L

Product details

General

Catalog Number

CTSS250600PC304L

Connector Type

PARTIALLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Rating - Minimum Tensile Strength lbs

270

Trade Name

UNIRAP™

UPC

781810647547

Dimensions

Dimension - Bundle Diameter Max inch

6.06

Dimension - L Length Overall mm

600 mm

Dimension - Length Overall inch

23.62 in

Dimension - Width inch

0.31 in

Dimension - Width mm

7.9 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1500

Minimum Pack Quantity

50