BURNDY
Image of CTSS675300FC304Q CTSS675300FC304Q, 304 Stainless Steel Cable Tie, 675 Lb Tensile, 11.81" Long, Fully Coated
Image of CTSS675300FC304Q CTSS675300FC304Q, 304 Stainless Steel Cable Tie, 675 Lb Tensile, 11.81" Long, Fully Coated

CTSS675300FC304Q, 304 Stainless Steel Cable Tie, 675 Lb Tensile, 11.81" Long, Fully Coated

Brand:

Burndy

Catalog ID:

CTSS675300FC304Q

Product details

General

Catalog Number

CTSS675300FC304Q

Connector Type

FULLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Rating - Minimum Tensile Strength lbs

675

Trade Name

UNIRAP™

UPC

781810647172

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

300 mm

Dimension - Length Overall inch

11.81 in

Dimension - Width inch

0.62 in

Dimension - Width mm

15.9 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

25