BURNDY
Image of CTSS675500PC304Q CTSS675500PC304Q, 304 Stainless Steel Cable Tie, 675 Lb Tensile, 19.68" Long, Partially Coated
Image of CTSS675500PC304Q CTSS675500PC304Q, 304 Stainless Steel Cable Tie, 675 Lb Tensile, 19.68" Long, Partially Coated

CTSS675500PC304Q, 304 Stainless Steel Cable Tie, 675 Lb Tensile, 19.68" Long, Partially Coated

Brand:

Burndy

Catalog ID:

CTSS675500PC304Q

Product details

General

Catalog Number

CTSS675500PC304Q

Connector Type

PARTIALLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Rating - Minimum Tensile Strength lbs

675

Trade Name

UNIRAP™

UPC

781810647677

Dimensions

Dimension - Bundle Diameter Max inch

5.04

Dimension - L Length Overall mm

500 mm

Dimension - Length Overall inch

19.68 in

Dimension - Width inch

0.62 in

Dimension - Width mm

15.9 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

25