BURNDY
Image of CTSS675800FC304Q CTSS675800FC304Q, 304 Stainless Steel Cable Tie, 675 Lb Tensile, 39.37" Long, Fully Coated
Image of CTSS675800FC304Q CTSS675800FC304Q, 304 Stainless Steel Cable Tie, 675 Lb Tensile, 39.37" Long, Fully Coated

CTSS675800FC304Q, 304 Stainless Steel Cable Tie, 675 Lb Tensile, 39.37" Long, Fully Coated

Brand:

Burndy

Catalog ID:

CTSS675800FC304Q

Fully coated stainless steel cable ties 304 grade, Tensile strength: 675 Lb, 39.37" L, 0.62" W, 8.11" Bundle Dia.

Stainless Steel Cable Tie - Fully Coated

Product details

General

Catalog Number

CTSS675800FC304Q

Connector Type

FULLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Rating - Minimum Tensile Strength lbs

675

Trade Name

UNIRAP™

UPC

781810647226

Dimensions

Dimension - Bundle Diameter Max inch

8.11

Dimension - L Length Overall mm

1000 mm

Dimension - Length Overall inch

39.37 in

Dimension - Width inch

0.62 in

Dimension - Width mm

15.9 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

300

Minimum Pack Quantity

25