BURNDY
Image of CTSS900800304L CTSS900800304L, 304 Stainless Steel Cable Tie, 900 Lb Tensile, 39.37" Long
Image of CTSS900800304L CTSS900800304L, 304 Stainless Steel Cable Tie, 900 Lb Tensile, 39.37" Long

CTSS900800304L, 304 Stainless Steel Cable Tie, 900 Lb Tensile, 39.37" Long

Brand:

Burndy

Catalog ID:

CTSS900800304L

Product details

General

Catalog Number

CTSS900800304L

Connector Type

UNCOATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

300 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 300

Rating - Minimum Tensile Strength lbs

920

Trade Name

UNIRAP™

UPC

781810651636

Dimensions

Dimension - Bundle Diameter Max inch

8.12

Dimension - L Length Overall mm

1000 mm

Dimension - Length Overall inch

39.37 in

Dimension - Width inch

0.62 in

Dimension - Width mm

15.9 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

50

Resources and downloads