BURNDY
Image of CY4/0L22G5TN CY4/0L22G5TN Rope Lay Braid
Image of CY4/0L22G5TN CY4/0L22G5TN Rope Lay Braid

CY4/0L22G5TN Rope Lay Braid

Brand:

Burndy

Catalog ID:

CY4/0L22G5TN

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

CY4/0L22G5TN

Connector Type

Braid

Material

Copper

UPC

781810668979

UPC 12 Digit

7818106689799

Dimensions

Dimension - L Length Overall mm

559 mm

Dimension - Length Overall inch

22 in

Length

22 in

Weight

0.288 lb

Electrical Ratings

Amperage Rating

335 A

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

40

Resources and downloads