BURNDY
Image of DUW28 DUW28, Deadend Strain Clamp, #1 Str-4/0 Str Copper
Image of DUW28 DUW28, Deadend Strain Clamp, #1 Str-4/0 Str Copper

DUW28, Deadend Strain Clamp, #1 Str-4/0 Str Copper

Brand:

Burndy

Catalog ID:

DUW28

  • High strength, corrosion resistant copper alloy strain clamp
  • Three silicon bronze U-bolts
  • Single serrated saddle
  • Galvanized steel clevis pin

Product details

General

Catalog Number

DUW28

Connector Type

Deadend

Material

Copper Alloy

Material - Hardware

Galvanized Steel

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810013427

Dimensions

Dimension - B Length fraction

4-14/25 in

Dimension - B Length inch

4.56 in

Dimension - Height fraction

2-1/2 in

Dimension - Height inch

2.5 in

Dimension - Height mm

63.5 mm

Dimension - L Length Overall mm

249 mm

Dimension - Length Overall inch

9.81 in

Dimension - Width fraction

2-9/29 in

Dimension - Width inch

2.31 in

Dimension - Width mm

59 mm

Conductor Related

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

1 AWG-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

11