BURNDY
Image of DUW31AE DUW31AE, Deadend Clamp with Pulling Eye, Aluminum Alloy
Image of DUW31AE DUW31AE, Deadend Clamp with Pulling Eye, Aluminum Alloy

DUW31AE, Deadend Clamp with Pulling Eye, Aluminum Alloy

Brand:

Burndy

Catalog ID:

DUW31AE

Product details

General

Catalog Number

DUW31AE

Connector Type

Deadend

Material

Aluminum Alloy

Material - Hardware

Galvanized Steel

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

UPC

781810013397

Dimensions

Dimension - B Length fraction

5-22/71 in

Dimension - B Length inch

5.31 in

Dimension - Height fraction

2-20/29 in

Dimension - Height inch

2.69 in

Dimension - Height mm

68.3 mm

Dimension - Hole Size fraction

1

Dimension - Hole Size inch

1 in

Dimension - Hole Size mm

25 mm

Dimension - L Length Overall mm

271 mm

Dimension - Length Overall inch

10.68 in

Dimension - Width fraction

2-19/50 in

Dimension - Width inch

2.38 in

Dimension - Width mm

60 mm

Dimension - Z (inch)

1.76 in

Conductor Related

Conductor - ACSR Str Size

4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Size Range

4/0 (6/1) Penquin AWG-336.4 (18/1) Merlin kcmil

Conductor - AL Str Size

4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

4/0 AWG-350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads