BURNDY
Image of EA282N EA282N, Heavy Duty Rotational Two Hole Mounting Copper Lug Connector, 1/0-4/0 AWG Str, 1/2" Stud, 2-Hole, NEMA-Spacing
Image of EA282N EA282N, Heavy Duty Rotational Two Hole Mounting Copper Lug Connector, 1/0-4/0 AWG Str, 1/2" Stud, 2-Hole, NEMA-Spacing

EA282N, Heavy Duty Rotational Two Hole Mounting Copper Lug Connector, 1/0-4/0 AWG Str, 1/2" Stud, 2-Hole, NEMA-Spacing

Brand:

Burndy

Catalog ID:

EA282N

  • Type EA VERSILUG™ is a compact, high copper alloy terminal for joining cable to equipment pads or bar
  • Clamping element is adjustable to several angles
  • One-wrench installation

Product details

General

Catalog Number

EA282N

Connector Type

Rotational Clamp

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

VERSILUG™

Type

Bolted Lugs & Terminals

UPC

781810326558

UPC 12 Digit

7818103265588

Dimensions

Dimension - B Length fraction

1-11/25 in

Dimension - B Length inch

1.44 in

Dimension - Bolt Size fraction

1/2

Dimension - Height fraction

1-3/4

Dimension - Height inch

1.75 in

Dimension - Height mm

44.5 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

130 mm

Dimension - Length Overall inch

5.13 in

Dimension - N inch

0.63 in

Dimension - Pad Width fraction

1-1/16 in

Dimension - Pad Width inch

1.06 in

Dimension - Stud Size inch

1/2

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

1/0 -4/0 AWG

Conductor Size

1/0-4 AWG

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Packaging Type

Box

Resources and downloads