BURNDY
Image of ES25R6W ES25R6W, Insulated Aluminum Service Entrance Compression Sleeve
Image of ES25R6W ES25R6W, Insulated Aluminum Service Entrance Compression Sleeve

ES25R6W, Insulated Aluminum Service Entrance Compression Sleeve

Brand:

Burndy

Catalog ID:

ES25R6W

Insulated AL service entrance compression sleeve for combinations of insulated CU, AL and ACSR conductors, Color Code: Yellow (Side A), Green (Side B).

  • Pre-insulated service entrance compression connector
  • Polyethylene caps prevent dirt from accumulating in barrel, grip cable for easy two-hand installation, seal out moisture
  • Connector is anchored to jacket assuring the connector is under the die when crimping
  • Prefilled with joint compound and stripsealed to limit oxidation and increase life of the connection

Product details

General

Catalog Number

ES25R6W

Color Code - Side A

Yellow

Color Code - Side B

Green

Die Index

BG or 5/8

Insulation

Y

Insulation Type

Nylon

Material

Aluminum

Plated

Y

Plating Type

Tin - Hot Dipped

Prefilled Oxide Inhibitor

Y

Trade Name

INSULINK™

Type

Insulated Service Entrance Connectors

UPC

781810149157

UPC 12 Digit

7818101491577

Dimensions

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Outside Diameter inch

.75 in

Conductor Related

Conductor - ACSR Str Size A

1 (6/1) Robin AWG;1/0 (6/1) Raven AWG

Conductor - ACSR Str Size A Range

1 (6/1) Robin AWG-1/0 (6/1) Raven AWG

Conductor - AL Str Size A

1/0 AWG;1 AWG (19 Str.)

Conductor - AL Str Size A Range

1/0 AWG-1 AWG (19 Str.)

Conductor - AL Str Size B

8 AWG

Conductor - AL Str Size B Range

8 AWG

Conductor - Copper Solid Size B

6 AWG

Conductor - Copper Str Size A

1/0 AWG;1 AWG (19 Str.)

Conductor - Copper Str Size A Range

1/0 AWG-1 AWG (19 Str.)

Conductor - Copper Str Size B

8 AWG

Conductor - Copper Str Size B Range

8 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

24000