BURNDY
UCT_image
UCT_image

FASTAP™ with LINEMAN ASSIST™ Aluminum Parallel Groove Clamp with dover. Run: Cu/Al 8 Sol-2/0, ACSR 6-2/0; Tap: Cu/Al 6 Sol-2/0, ACSR 6-2/0

Brand:

Burndy

Catalog ID:

UCT26RSC

Product details

General

Catalog Number

UCT26RSC

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

FASTAP™

UPC

781810643792

UPC 12 Digit

7818106437922

Dimensions

Dimension - Height inch

2.62 in

Dimension - Height mm

0 mm

Dimension - Length Overall inch

1.62 in

Dimension - Width inch

2.50 in

Conductor Related

Conductor - AAAC 5005 Size

6 STR - 2/0 STR

Conductor - AAAC 5005 Size Range

6 STR - 2/0 STR

Conductor - AAAC 6201 Size

6 STR - 2/0 STR

Conductor - AAAC 6201 Size Range

6 STR - 2/0 STR

Conductor - ACSR Str Size

6 STR - 2/0 STR

Conductor - ACSR Str Size A Range

6 Str. - 2/0

Conductor - ACSR Str Size B Range

6 Str. - 2/0

Conductor - AL Str Size A

8 SOL - 2/0 STR

Conductor - AL Str Size A Range

8 Sol. 2/0

Conductor - AL Str Size B

8 SOL - 2/0 STR

Conductor - AL Str Size B Range

8 Sol. - 2/0 Str.

Conductor - Copper Solid Size

#8 - 2/0

Conductor - Copper Solid Size Range

#8 - 2/0

Conductor - Copper Str Size A Range

8 Sol. 2/0

Conductor - Copper Str Size B Range

8 Sol. - 2/0 Str.

Conductor Type

  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size A
  • AL C Str-Size B
  • CU C Solid-Size
  • CU C Str-Size A
  • CU C Str-Size B
  • CU Weld C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

1000

Resources and downloads