BURNDY
Image of FD655C6T0 FD655C6T0, Substation - Copper Stud Connector
Image of FD655C6T0 FD655C6T0, Substation - Copper Stud Connector

FD655C6T0, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD655C6T0

Copper Stud Connectors.

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerlive of stud
  • Pad is finished on both sides with 4-hole NEMA drilling
  • Please contact factory for other sizes, combinations, plating variants and availability

Product details

General

Application

Substation

Catalog Number

FD655C6T0

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

3x3 - 4 holes

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810077573

UPC 12 Digit

7818100775733

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - B Length inch

1.75 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

147 mm

Dimension - Length Overall inch

5.80 in

Dimension - Pad Width inch

3.00 in

Dimension - Pin Diameter fraction

1-1/8 in

Dimension - Pin Diameter inch

1.125

Dimension - Thread Size

3/8-12

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

4

Resources and downloads