BURNDY
Image of FD675D8 FD675D8, Substation - Copper Stud Connector
Image of FD675D8 FD675D8, Substation - Copper Stud Connector

FD675D8, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD675D8

Cast Cu Alloy Substaion Stud Connector, Bolted, Stud to Pad, 1-3/4" -12 Stud, 230 kV, Silicon Bronze H/W, 1450 Amp.

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

Features: High Copper Alloy Stud Connector Allows Bolting Cable And Tubing Terminals To Equipment Studs, Hex Head Captured Bolts Provide One-Wrench Installation, One Pad Contact Surface Is On Centerline Of Stud, Pad Is Finished On Both Sides, All Pads Are Four Hole NEMA Drilled, Installation Torque: 480 IN-LB, Pad Configuration: Straight, Stud Size: 1-3/4-12, Stud Clamping Hardware: 1/2-13

Product details

General

Application

Substation

Catalog Number

FD675D8

Connector Type

Stud Connector

EU RoHS Indicator

Yes

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Pad Configuration

4x4 - 4 holes

Plated

N

Plating Type

Unplated

Sub Brand

STUD CONNECTOR

Type

Studs

UPC

781810003282

UPC 12 Digit

7818100032822

Dimensions

Dimension - B Length fraction

2-9/50 in

Dimension - B Length inch

2.18 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

4.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

188 mm

Dimension - Length Overall inch

7.39 in

Dimension - N inch

1.12 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

1-3/4 in

Dimension - Pin Diameter inch

1.750 in

Dimension - Thread Size

1/2-12

Dimension - Threads per inch

12

Electrical Ratings

Amperage Rating

1450 A

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1