BURNDY
Image of FD67B6J0 FD67B6J0, Substation - Copper Stud Connector
Image of FD67B6J0 FD67B6J0, Substation - Copper Stud Connector

FD67B6J0, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD67B6J0

Copper Stud Connectors.

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

Product details

General

Application

Substation

Catalog Number

FD67B6J0

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Configuration

2x3 - 2 holes

Physical Attribute - Pad Orientation

In-line

Plated

Y

Plating Type

Unplated

Type

Studs

UPC

781810376447

UPC 12 Digit

7818103764477

Dimensions

Dimension - D inch

3.00 in

Dimension - Height mm

0 mm

Dimension - Pad Width inch

2.00 in

Dimension - Pin Diameter fraction

1-1/2 in

Dimension - Pin Diameter inch

1.500 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Resources and downloads