

Brand: Burndy
Catalog ID: FD67D8W
Application
Substation
Catalog Number
FD67D8W
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
No
Plating Type
Unplated
Product Type
Mechanical
Type
Studs
UPC
781810077702
UPC 14 Digit GTIN
00781810077702
Dimension - Height mm
0 mm
Dimension - Pin Diameter fraction
1-1/2 in
Dimension - Pin Diameter inch
1.500 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Connection Combination
Stud to Pad
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Stud Connector
Carton Quantity
1
Minimum Pack Quantity
2
Pallet Quantity
1