BURNDY
Image of FD685T12CG2 FD685T12CG2, Substation - Copper Stud Connector
Image of FD685T12CG2 FD685T12CG2, Substation - Copper Stud Connector

FD685T12CG2, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD685T12CG2

Stud Connector, 2-1/4 IN Stud to 6 Holes NEMA Pad, Material: Cast Copper Alloy.

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

Product details

General

Application

Substation

Catalog Number

FD685T12CG2

Connector Type

Stud Connector

Material

Copper Alloy, Cast

Material - Hardware

Durium

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

621945010680

UPC 12 Digit

6219450106800

Dimensions

Dimension - B Length inch

2.69 in

Dimension - Height mm

0 mm

Dimension - Length Overall inch

8.62 in

Dimension - Pin Diameter inch

2.25 in

Dimension - Threads per inch

12

Dimension - Width inch

4.00 in

Conductor Related

Conductor - Connection Combination

Stud to Bar

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads