BURNDY
Image of FD68D8 FD68D8, Substation - Copper Stud Connector
Image of FD68D8 FD68D8, Substation - Copper Stud Connector

FD68D8, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD68D8

Cast Cu Alloy Stud Connector, 1450 Amps Indoor Nom, 0.56" Hole Size, 1.75" Spacing, Bolted, Stud to Flat Bar, 2"- 12 Stud Dia, 4 NEMA Pad Holes.

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

Features: High Copper Alloy Stud Connector Allows Bolting Cable And Tubing Terminals To Equipment Studs, Hex Head Captured Bolts Provide One-Wrench Installation, One Pad Contact Surface Is On Centerline Of Stud, Pad Is Finished On Both Sides, All Pads Are Four Hole NEMA Drilled, Pad Configuration: Straight, Installation Torque: 480 IN-LB, Stud Size: 2-12, Stud Clamping Hardware: 1/2-13

Product details

General

Application

Substation

Catalog Number

FD68D8

Connector Type

Stud Connector

EU RoHS Indicator

Yes

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Pad Configuration

4x4 - 4 holes

Plated

N

Plating Type

Unplated

Sub Brand

STUD CONNECTOR

Type

Studs

UPC

781810003626

UPC 12 Digit

7818100036266

Dimensions

Dimension - B Length fraction

2-9/50 in

Dimension - B Length inch

2.18 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

4.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

188 mm

Dimension - Length Overall inch

7.42 in

Dimension - N inch

1.12 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

2 in

Dimension - Pin Diameter inch

2.000 in

Dimension - Thread Size

1/2-12

Dimension - Threads per inch

12

Electrical Ratings

Amperage Rating

1450 A

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads