BURNDY
Image of FD68T12CG9 FD68T12CG9, Substation - Copper Stud Connector
Image of FD68T12CG9 FD68T12CG9, Substation - Copper Stud Connector

FD68T12CG9, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD68T12CG9

Product details

General

Application

Substation

Catalog Number

FD68T12CG9

Connector Type

Stud Connector

Installation Torque Recommended in-lb

360 lbs-in

Material

Copper Alloy, Cast

Material - Hardware

Silicon Bronze

Physical Attribute - Pad Orientation

In-line

Plated

Y

Plating Type

Tin Plated

Type

Studs

UPC

621945144569

UPC 12 Digit

6219451445699

Dimensions

Dimension - B Length inch

2.69 in

Dimension - Height mm

0 mm

Dimension - Length Overall inch

6.56 in

Dimension - Pin Diameter fraction

2 in

Dimension - Pin Diameter inch

2.00 in

Dimension - Threads per inch

12

Dimension - Width inch

2.88 in

Conductor Related

Conductor - Connection Combination

Stud to Bar

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads