BURNDY
Image of FD695T0CG1 FD695T0CG1, Substation - Copper Stud Connector
Image of FD695T0CG1 FD695T0CG1, Substation - Copper Stud Connector

FD695T0CG1, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD695T0CG1

Product details

General

Application

Substation

Catalog Number

FD695T0CG1

Connector Type

Stud Connector

Installation Torque Recommended in-lb

660 lbs-in

Material

Copper Alloy, Cast

Material - Hardware

Silicon Bronze

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

621945144620

UPC 12 Digit

6219451446200

Dimensions

Dimension - B Length inch

3.25 in

Dimension - Height mm

0 mm

Dimension - Length Overall inch

8.50 in

Dimension - Pin Diameter inch

2.750 in

Dimension - Width inch

6.00 in

Conductor Related

Conductor - Connection Combination

Stud to Bar

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads