BURNDY
Image of FD70T12144NTN FD70T12144NTN, Substation - Copper Stud Connector
Image of FD70T12144NTN FD70T12144NTN, Substation - Copper Stud Connector

FD70T12144NTN, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD70T12144NTN

Copper Stud Connectors.

Product details

General

Application

Substation

Catalog Number

FD70T12144NTN

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Pad Orientation

In-line

Plated

Y

Plating Type

Tin - Electro Plated

Type

Studs

UPC

621945133839

UPC 12 Digit

6219451338399

Dimensions

Dimension - Height mm

0 mm

Dimension - Pin Diameter fraction

3 in

Dimension - Pin Diameter inch

3.000 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Bar

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads