BURNDY
Image of FD726D16T0 FD726D16T0, Substation - Copper Stud Connector
Image of FD726D16T0 FD726D16T0, Substation - Copper Stud Connector

FD726D16T0, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD726D16T0

Product details

General

Application

Substation

Catalog Number

FD726D16T0

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4 - 4 holes

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810172063

UPC 12 Digit

7818101720633

Dimensions

Dimension - D inch

4.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Dimension - Pad Width inch

4.00 in

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads