BURNDY
Image of FD80G11SV FD80G11SV, Substation - Copper Stud Connector
Image of FD80G11SV FD80G11SV, Substation - Copper Stud Connector

FD80G11SV, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD80G11SV

Product details

General

Application

Substation

Catalog Number

FD80G11SV

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Silver

Type

Studs

UPC

781810277966

UPC 12 Digit

7818102779666

Dimensions

Dimension - Height mm

0 mm

Dimension - Pin Diameter fraction

6 in

Dimension - Pin Diameter inch

6.000 in

Dimension - Threads per inch

10

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

30

Resources and downloads