BURNDY
Image of FDA68G28 FDA68G28, Substation - Copper Stud Connector
Image of FDA68G28 FDA68G28, Substation - Copper Stud Connector

FDA68G28, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FDA68G28

Copper Stud Connectors.

Product details

General

Application

Substation

Catalog Number

FDA68G28

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4 - 4 holes

Physical Attribute - Pad Orientation

90 Degree - horizontal

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810368657

UPC 12 Digit

7818103686577

Dimensions

Dimension - D inch

3.94 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

243 mm

Dimension - Length Overall inch

9.57 in

Dimension - N inch

0.98 in

Dimension - Pad Width inch

3.94 in

Dimension - Pin Diameter fraction

2 in

Dimension - Pin Diameter inch

2 in

Dimension - Threads per inch

11

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads