BURNDY
Image of FDA68T12134N FDA68T12134N, Substation - Copper Stud Connector
Image of FDA68T12134N FDA68T12134N, Substation - Copper Stud Connector

FDA68T12134N, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FDA68T12134N

Product details

General

Application

Substation

Catalog Number

FDA68T12134N

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4 holes

Physical Attribute - Pad Orientation

90 Degree - horizontal

Plated

N

Plating Type

Unplated

Type

Studs

UPC

621945144279

UPC 12 Digit

6219451442799

Dimensions

Dimension - Height mm

0 mm

Dimension - Pad Width inch

3.00 in

Dimension - Pin Diameter fraction

2 in

Dimension - Pin Diameter inch

2 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Bar

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads