BURNDY
Image of FDR70CG13 FDR70CG13, Substation - Copper Stud Connector
Image of FDR70CG13 FDR70CG13, Substation - Copper Stud Connector

FDR70CG13, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FDR70CG13

Product details

General

Application

Substation

Catalog Number

FDR70CG13

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Orientation

90 Degree - vertical

Plated

N

Plating Type

Unplated

Type

Studs

UPC

621945144330

UPC 12 Digit

6219451443300

Dimensions

Dimension - Height mm

0 mm

Dimension - Pin Diameter fraction

3 in

Dimension - Pin Diameter inch

3.000 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads