BURNDY
Image of FDR70T1244 FDR70T1244, Substation - Copper Stud Connector
Image of FDR70T1244 FDR70T1244, Substation - Copper Stud Connector

FDR70T1244, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FDR70T1244

Product details

General

Application

Substation

Catalog Number

FDR70T1244

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Pad Orientation

90 Degree - vertical

Plated

N

Plating Type

Unplated

Type

Studs

UPC

621945131231

UPC 12 Digit

6219451312311

Dimensions

Dimension - Height mm

0 mm

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

3 in

Dimension - Pin Diameter inch

3.000 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Bar

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads