BURNDY
Image of FLN1825X03D FLN1825X03D, Nylon Flag-Style Quick Disconnect For 22 - 18 AWG (.25 x .03)
Image of FLN1825X03D FLN1825X03D, Nylon Flag-Style Quick Disconnect For 22 - 18 AWG (.25 x .03)

FLN1825X03D, Nylon Flag-Style Quick Disconnect For 22 - 18 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

FLN1825X03D

Nylon Flag-Style Quick Disconnect For 22 - 18 AWG (.25 x .03).

FLN1825X03D.

  • Flag-style female quick disconnects provide quick, reliable, snap-together interconnections without the use of tools
  • Side entrance chamfer permits connections of 90° without bending the wire
  • Dimpled female socket detent ensures firm grip

Product details

General

Catalog Number

FLN1825X03D

Connector Type

Flag Female Quick Disconnect

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810563243

UPC 12 Digit

7818105632433

Dimensions

Dimension - B Length inch

0.40 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Conductor Related

Conductor Range

#22 AWG to #18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999