BURNDY
Image of MR4C Full Cycle Ratchet Crimper, #9-4 AWG Uninsulated (bare) Terminals and Splices.
Image of MR4C Full Cycle Ratchet Crimper, #9-4 AWG Uninsulated (bare) Terminals and Splices.
Discontinued

Full Cycle Ratchet Crimper, #9-4 AWG Uninsulated (bare) Terminals and Splices.

Brand:

Burndy

Catalog ID:

MR4C

Full Cycle Ratchet Crimper, #9-4 AWG Bare.

  • Full cycle ratchet mechanism
  • Spring loaded indentor holds connector
  • Long handles
  • Reinforced heavy duty aluminum back

Product details

General

Application

Crimping

Application - For Use On

Uninsulated Terminals and Splices

Catalog Number

MR4C

Die Type

Permanent Die Grooves

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810772003

UPC 12 Digit

7818107720033

Dimensions

Dimensions

11.75 in x 3.62 in x 1.00 in

Height

1 in

Length

11.75 in

Weight

2.3 lb

Width

3.62 in

Conductor Related

Crimping Ranges

#9 - #4 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads