BURNDY
Image of MR8EC3 Full Cycle Ratchet Crimper, Installs YEC150, YOE150, YEC160, YOE160 connectors
Image of MR8EC3 Full Cycle Ratchet Crimper, Installs YEC150, YOE150, YEC160, YOE160 connectors

Full Cycle Ratchet Crimper, Installs YEC150, YOE150, YEC160, YOE160 connectors

Brand:

Burndy

Catalog ID:

MR8EC3

Full Cycle Ratchet Crimper, for YEC150, YOE150, YEC160, YOE160.

  • Fully enclosed, protected ratchet mechanism does not allow the handles to be opened until full ratchet cycle is completed
  • Easy groove identification with color-coded dies
  • Cast Aluminum body, other parts Alloy Steel

Product details

General

Application

Crimping

Catalog Number

MR8EC3

Die Type

Permanent Die Grooves

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810786109

UPC 12 Digit

7818107861099

Dimensions

Dimensions

10.95 in x 2.00 in x 0.88 in

Height

0.88 in

Length

10.95 in

Width

2 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings